IESNA:LM-63-2002
[TEST]P953727
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23546
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2762.7 3459.1 4088.7 4576.1 4973.5 5198.4 5304.1 5341.8 5532.6 5941
6615.6 7467.6 8306.3 8976 9561.8 10096.6 10434.5 10520.8 10312.9 9786.7
8724.4 6887.9 5685.8 4762.1 3771.5 2653.3 1744.1 1222.7 954.1 824.1
747.5 628.4 532.4 184.7 89.9 14.6 0
2762.7 3483.4 4119.1 4615 4979.6 5226.4 5352.8 5388 5546 5914.3
6537.8 7372.8 8195.7 8888.5 9480.4 10015.2 10416.3 10560.9 10428.4 9982.3
9095.1 7398.3 5915.5 4967.5 3989 2892.7 1902.2 1283.5 984.5 853.2
754.8 638.1 537.2 228.5 96 18.2 0
2762.7 3453 4076.6 4577.3 4967.5 5250.7 5407.5 5474.3 5598.3 5928.9
6460 7201.4 7991.5 8687.9 9250.7 9700.4 10122.1 10327.5 10275.3 9919.1
9205.7 8040.1 6409 5271.3 4300.2 3237.9 2162.3 1436.6 1062.3 882.4
779.1 678.2 581 443.6 226.1 26.7 0
2762.7 3453 4058.3 4557.9 4974.8 5294.4 5508.3 5620.2 5736.8 5992.1
6387.1 6962 7645.1 8300.2 8827.7 9260.4 9623.8 9917.9 9996.9 9880.2
9451.2 8655.1 7536.9 6213.3 4967.5 3860.2 2699.5 1728.3 1179 897
774.2 672.1 573.7 457 320.9 125.2 0
2762.7 3350.9 3938 4450.9 4890.9 5279.8 5589.8 5795.2 5926.4 6128.2
6456.4 6878.1 7423.9 7979.3 8478.9 8909.1 9259.2 9570.3 9791.5 9851.1
9733.2 9371 8668.5 7606.2 6365.2 5097.5 3798.2 2503.8 1572.8 1055
804.6 714.7 621.1 474 319.7 99.7 0
2762.7 3297.5 3827.4 4326.9 4788.8 5216.6 5605.6 5913.1 6122.1 6317.8
6563.3 6915.8 7324.2 7809.2 8297.8 8783.9 9197.2 9520.5 9764.8 9966.5
10123.3 10071.1 9851.1 9351.5 8488.6 7370.4 5932.5 4549.4 3059.2 1888.8
1225.2 837.4 606.5 367.1 184.7 48.6 0
2762.7 3195.4 3656 4126.4 4583.4 5031.9 5464.6 5849.9 6169.5 6426
6686.1 6970.5 7282.9 7671.8 8117.9 8623.5 9143.7 9645.7 10090.5 10481.9
10838 11229.4 11405.6 11515 11490.7 10994.8 10048 8539.6 6543.9 4432.7
2558.5 1328.5 678.2 391.4 190.8 65.6 0
2762.7 3117.6 3487.1 3890.6 4308.7 4703.7 5127.9 5539.9 5936.2 6286.2
6636.3 6960.8 7254.9 7572.1 7905.2 8262.5 8677 9146.1 9659 10203.6
10797.9 11651.1 12340.3 12760.8 13239.7 13586.1 13631.1 13165.6 11955 9995.7
7282.9 4700.1 2395.6 977.2 348.8 68.1 0
2762.7 2977.8 3237.9 3539.3 3869.9 4220 4576.1 4928.6 5277.4 5636
6011.5 6359.1 6737.1 7132.2 7543 7955 8412 8924.9 9492.5 10135.5
10886.6 12025.5 13155.8 13930.1 14918.2 16081.4 17326 18156.1 17978.7 16307.5
12866.6 8341.5 3538.1 1080.5 340.3 70.5 0
2762.7 2953.5 3212.4 3489.5 3801.9 4132.5 4470.4 4807 5140.1 5478
5811 6156.2 6520.8 6915.8 7324.2 7748.4 8220 8741.4 9324.8 9989.6
10739.6 11945.3 13084.1 13922.8 14979 16246.7 17605.5 18470.9 18306.8 16529.9
12790 7821.3 2997.3 827.7 267.4 60.8 0
2762.7 2861.1 2994.8 3174.7 3392.3 3629.3 3868.7 4120.3 4380.4 4643
4907.9 5181.4 5457.3 5749 6062.6 6394.4 6759 7172.3 7670.6 8239.4
8932.2 10033.4 10868.4 11692.5 12697.6 13907 15042.2 15534.4 15020.3 13059.8
9640.8 5366.1 1547.2 324.5 108.2 24.3 0
2762.7 2793.1 2868.4 2976.6 3126.1 3287.7 3464 3645.1 3828.6 4024.3
4215.1 4398.6 4588.3 4776.6 4976 5186.2 5407.5 5676.1 5987.2 6390.7
6974.1 7698.5 8192 8743.8 9403.8 10123.3 10614.4 10443 9584.9 7975.7
5759.9 2947.4 961.4 286.8 98.5 23.1 0
2762.7 2732.3 2743.2 2793.1 2874.5 2958.4 3069 3178.4 3286.5 3399.6
3498 3586.7 3660.9 3728.9 3776.3 3806.7 3837.1 3857.8 3891.8 3970.8
4160.4 4272.2 4292.9 4334.2 4398.6 4457 4297.8 3793.4 3073.8 2277.7
1548.5 877.5 440 186 89.9 31.6 0
2762.7 2604.7 2511.1 2462.5 2457.6 2477.1 2509.9 2546.3 2571.9 2587.7
2586.4 2556.1 2508.7 2441.8 2353.1 2244.9 2114.9 1979.9 1856 1740.5
1621.4 1515.6 1426.9 1354 1290.8 1226.4 1146.2 1038 888.5 687.9
500.8 368.3 255.2 164.1 93.6 26.7 0
2762.7 2486.8 2315.4 2240 2221.8 2237.6 2271.6 2308.1 2326.3 2321.5
2296 2251 2185.3 2103.9 2009.1 1911.9 1811 1710.1 1610.4 1501.1
1390.5 1290.8 1217.9 1174.1 1157.1 1159.5 1157.1 1123.1 1039.2 899.4
684.3 471.6 330.6 217.6 108.2 24.3 0
2762.7 2394.4 2187.8 2106.3 2110 2156.2 2207.2 2240 2242.5 2220.6
2178.1 2117.3 2045.6 1962.9 1875.4 1789.1 1698 1601.9 1503.5 1412.3
1343.1 1283.5 1243.4 1217.9 1196 1170.5 1130.4 1089 1038 956.5
832.6 653.9 429 237 113 24.3 0
2762.7 2305.7 2093 2038.3 2072.3 2135.5 2185.3 2209.7 2199.9 2162.3
2103.9 2034.6 1954.4 1875.4 1791.5 1710.1 1654.2 1587.4 1503.5 1436.6
1391.7 1332.1 1238.5 1164.4 1115.8 1068.4 1019.7 971.1 927.4 887.3
839.9 763.3 624.7 478.9 280.8 68.1 0
2762.7 2255.8 2043.1 2012.8 2071.1 2131.9 2181.7 2196.3 2173.2 2113.6
2041.9 1960.5 1873 1795.2 1728.3 1690.7 1645.7 1599.5 1554.5 1454.9
1366.1 1295.7 1225.2 1159.5 1091.5 1031.9 973.6 920.1 864.2 799.8
736.6 679.4 595.6 514.1 359.8 139.8 0
2762.7 2213.3 2011.5 2007.9 2072.3 2130.7 2174.4 2179.3 2144 2079.6
1998.2 1908.2 1828 1753.9 1704 1661.5 1606.8 1532.7 1467 1388
1327.3 1259.2 1192.3 1131.6 1080.5 1028.3 972.3 915.2 848.4 774.2
692.8 621.1 528.7 399.9 265 110.6 0
2762.7 2189 1995.7 2006.7 2077.2 2134.3 2173.2 2165.9 2120.9 2044.4
1949.6 1860.8 1785.5 1728.3 1701.6 1637.2 1537.5 1422.1 1375.9 1337
1267.7 1214.2 1168 1100 1048.9 1008.8 956.5 894.6 820.4 739
650.3 611.4 526.3 344 250.4 153.1 0
2762.7 2184.1 1986 2007.9 2078.4 2136.7 2172 2162.3 2107.6 2021.3
1925.2 1837.7 1763.6 1728.3 1687 1605.6 1459.7 1363.7 1339.4 1292
1231.2 1165.6 1103.6 1056.2 1027 1001.5 954.1 895.8 825.3 743.8
657.5 679.4 542.1 362.2 275.9 102.1 0
2762.7 2184.1 1984.8 2011.5 2079.6 2137.9 2170.8 2165.9 2112.4 2022.5
1925.2 1836.5 1762.4 1729.6 1683.4 1600.7 1448.8 1364.9 1345.5 1290.8
1227.6 1155.9 1104.8 1041.6 1033.1 1001.5 952.9 895.8 830.1 742.6
660 669.7 465.5 374.4 272.3 98.5 0
